Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han DD Quick-Lock module, male
Bill of material
HARTING 09140122632
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140122632
DESCSHORT
Short Description
Han DD® module, Han-Quick Lock® termination, Male, Contacts: 12, Conductor cross-section: 0.25 ... 1.5 mm², Rated current: ‌10 A
DESCLONG
Long Description
Han DD® module, Han-Quick Lock® termination, Male, Contacts: 12, Conductor cross-section: 0.25 ... 1.5 mm², Rated current: ‌10 A, Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han DD Quick-Lock module, male
SUPPLIERALTNO
Alternative product number
09 14 012 2632
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB202
Insulation stripped length
10 mm
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
1.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.25 mm²
AAC049
PE connection present
No
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys, Brass
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
10 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han DD Quick-Lock module, male
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Radial spring connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Han-Quick Lock® termination
AAS476
Number of power contacts
12
AAT080
Pole number
12
AAU734
Manufacturer product description
Han DD® module, Han-Quick Lock® termination, Male, Contacts: 12, Conductor cross-section: 0.25 ... 1.5 mm², Rated current: ‌10 A, Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy, Silver plated
AAW338
Manufacturer product designation
Han DD® module, Han-Quick Lock® termination, Male, Contacts: 12, Conductor cross-section: 0.25 ... 1.5 mm², Rated current: ‌10 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
1.5 mm²
BAC739
Min. line cross section, flexible
0.25 mm²
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型