Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Q8 KG Sti mit 7x2,5qmm, 3 m lang
Bill of material
HARTING 6188201019300
MANUID
Product number of the Manufacturer
6188201019300
PREVIEW
Preview
DESCSHORT
Short Description
Energy supply, Pre-assembled on one side, Copper cable, (round)
DESCLONG
Long Description
Energy supply, Pre-assembled on one side, Copper cable, (round)
MANUTYPEDESC
Manufacturer Type Description
Han Q8 KG Sti mit 7x2,5qmm, 3 m lang
SUPPLIERALTNO
Alternative product number
61 88 201 0193 00
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part