Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Quintax module, female
Bill of material
HARTING 09140023104
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140023104
DESCSHORT
Short Description
Han-Quintax® module, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Han-Quintax® module, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han-Quintax module, female
SUPPLIERALTNO
Alternative product number
09 14 002 3104
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
33
AAB754
Contact design
Socket
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAM483
material of contact insert
Plastic
AAO057
Product type
Han-Quintax module, female
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Crimp termination
AAS478
Module type
bus system, Coax
AAU734
Manufacturer product description
Han-Quintax® module, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han-Quintax® module, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    7/8 Cable Assembly 2p+PE st/- f/- 1,5m
    HARTING
    Han-Quintax module, male
    HARTING
    Han B Base Surface LC 1 Lever 2 x M20
    HARTING
    Han-Power S Han Q4/2 F 2,5-4,0mm²
    HARTING
    Data modul
    HARTING
    Gender Changer RJ45, f-f
    HARTING
    Gender Changer USB, f-f
    HARTING
    Data module (2x RJ45)
    HARTING
    Han 3A HOOD TOP ENTRY M25 LC W/GASKET
    HARTING
    Han 3A-HTE (7-12mm) black +seal
    HARTING
    Han-Quintax module, female
    HARTING
    Han 3A-HBM-SL-C cap with seal
    HARTING
    DIN-Tool Kodierzange
    HARTING
    Han 4A - Female - Quick Lock  1,5mm²
Previews
Download CAD models
No generation actions are associated with this part