Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han RJ45 module, female gender changer
Bill of material
HARTING 09140014721
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140014721
DESCSHORT
Short Description
Han® RJ45 module, Gender changer, for patch cable, Female, Contacts: 8, Rated current: ‌1 A
DESCLONG
Long Description
Han® RJ45 module, Gender changer, for patch cable, Female, Contacts: 8, Rated current: ‌1 A, Polycarbonate (PC), Zinc die-cast, nickel-plated, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han RJ45 module, female gender changer
SUPPLIERALTNO
Alternative product number
09 14 001 4721
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
0.8 kV
AAB754
Contact design
Socket
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAD244
Category
6A, Class EA up to 500 MHz
AAF726
rated current
1 A
AAG599
max. data transmission rate
0 Mbit/s
AAM483
material of contact insert
Plastic, Zinc die-cast, nickel-plated
AAO057
Product type
Han RJ45 module, female gender changer
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS478
Module type
Ethernet
AAT080
Pole number
8
AAU734
Manufacturer product description
Han® RJ45 module, Gender changer, for patch cable, Female, Contacts: 8, Rated current: ‌1 A, Polycarbonate (PC), Zinc die-cast, nickel-plated, RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® RJ45 module, Gender changer, for patch cable, Female, Contacts: 8, Rated current: ‌1 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models