Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han® S-CP
Bill of material
HARTING 09930005401
MANUID
Product number of the Manufacturer
09930005401
DESCSHORT
Short Description
Protection cover, for screw mounted housing, for bulkhead mounted housings, Single locking lever
DESCLONG
Long Description
Protection cover, for screw mounted housing, for bulkhead mounted housings, Single locking lever
MANUTYPEDESC
Manufacturer Type Description
Han® S-CP
SUPPLIERALTNO
Alternative product number
09 93 000 5401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Longitudinal strap
AAB408
Design of housing
Protection cover
AAM489
shackle position
Subsection
AAO057
Product type
Han® S-CP
AAO742
Brand
Han® S
AAS459
Corrosion resistance
Han® S
AAU734
Manufacturer product description
Protection cover, for screw mounted housing, for bulkhead mounted housings, Single locking lever
AAW338
Manufacturer product designation
Protection cover, for screw mounted housing, for bulkhead mounted housings, Single locking lever
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85444290
COO
Country of origin
CN
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 10A-STI-S
    HARTING
    Han 10 A-asg1-LB-16
    HARTING
    Han® S-HSI w. MC M8-black
Download CAD models
No generation actions are associated with this part