Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han1A CA 12 Pole +latch m/- PVC 1m
Bill of material
HARTING 33501600304010
PREVIEW
Preview
MANUID
Product number of the Manufacturer
33501600304010
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 1 m, Diameter: 7.8 mm
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 1 m, Diameter: 7.8 mm
MANUTYPEDESC
Manufacturer Type Description
Han1A CA 12 Pole +latch m/- PVC 1m
SUPPLIERALTNO
Alternative product number
33 50 160 0304 010
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB225
Arrangement of the cable lead-in, head 1
Han® 1A, Male
AAB379
Type of plug-in contact, head 1
Han® 1A, Male (plug)
AAB418
Design of the electrical connection (head 1)
Han® 1A, Male
AAB762
Length of the preassembled line
1 m
AAD251
Material of the cable mantle
PVC
AAO057
Product type
Han1A CA 12 Pole +latch m/- PVC 1m
AAP798
Application standards
IEC 60332-1-2
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 1 m, Diameter: 7.8 mm
AAW073
Conductor cross section (AWG), max.
12x 0.34 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 1 m, Diameter: 7.8 mm
BAB378
Color of coat
Grey
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part