Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han1A CA 3+PE+Shld -lever f/- PVC 10m
Bill of material
HARTING 33500500202100
MANUID
Product number of the Manufacturer
33500500202100
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 10 m, Diameter: 8.3 mm
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 10 m, Diameter: 8.3 mm
MANUTYPEDESC
Manufacturer Type Description
Han1A CA 3+PE+Shld -lever f/- PVC 10m
SUPPLIERALTNO
Alternative product number
33 50 050 0202 100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB225
Arrangement of the cable lead-in, head 1
Han® 1A, Female
AAB379
Type of plug-in contact, head 1
Han® 1A, Female (socket)
AAB418
Design of the electrical connection (head 1)
Han® 1A, Female
AAB762
Length of the preassembled line
10 m
AAD251
Material of the cable mantle
PVC
AAO057
Product type
Han1A CA 3+PE+Shld -lever f/- PVC 10m
AAP798
Application standards
IEC 60332-1-2
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 10 m, Diameter: 8.3 mm
AAW073
Conductor cross section (AWG), max.
4x 1.5 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 10 m, Diameter: 8.3 mm
BAB378
Color of coat
Grey
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça