Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 Cat5 PFT 8p with cover
Bill of material
HARTING 09452151103
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09452151103
DESCSHORT
Short Description
Connectors, Contacts: 8, Size: Han® 3 A, Material: Zinc die-cast, Powder-coated, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Contacts: 8, Size: Han® 3 A, Material: Zinc die-cast, Powder-coated, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han3A RJ45 Cat5 PFT 8p with cover
SUPPLIERALTNO
Alternative product number
09 45 215 1103
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB396
Design of housing surface
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
RJ45
AAT080
Pole number
8
AAU734
Manufacturer product description
Han3A RJ45 Cat5 PFT 8p with cover
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 3A-HBM-SL-C cap with seal
    HARTING
    Han 3A-HBM-SL
    HARTING
    VB RJ45 LaR -VB RJ45 LaR FRNC green 10m
    HARTING
    Han CGM-M M16x1,5 D. 2-6mm
    HARTING
    M12 Cable Assembly A-cod st/- f/- 0,5m
    HARTING
    Han3A RJ45 Hybrid PFT housing EMC
    HARTING
    Han  3 A FLANSCHGUMMIDICHTUNG
Previews
3D
Dimension
2D
Download CAD models