Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bradley
Description
Hand Dryer Acorp 2902-2873-2874
Bill of material
hand_dryer_acorp_2902_2873_2874_2902_2873
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LEEDCREDIT
LEED Credit
n/a
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
No
VOLTAGE
Voltage
120.000
NOMINALPOWER
Nominal Power
1,150 W (1.54hp)
MOTOR
Motor
1/3hp (250W)
INSULATION
Insulation
Grounding Required
HEATINGELEMENT
Heating Element
900 W (1.2hp)
FREQUENCY
Frequency
60.000
CONSUMPTION
Consumption
9.500
APPARENTLOAD
Apparent Load
0.000
DEFAULTELEVATION
Default Elevation
48.000
TEMPERATUREAT4DISTANCE70F
Temperature (At 4" distance 70°F)
106°F - 111°F (41°C - 44°C)
RPM
3,800 - 8,200
NOMINALAIRFLOW
Nominal Airflow
70.000
NOISELEVELAT79
Noise Level at 79"
64 - 70dB
EFFECTIVEAIRFLOW
Effective Air Flow
58.000
DRYINGTIME
Drying Time
10 - 15 seconds
AIRSPEED
Airspeed
4,920 - 9,840 LFM
WIDTH
Width
11.500
HEIGHT
Height
10.500
DEPTH
Depth
4.000
WARRANTYINFORMATION
Warranty Information
Sensors 1 year, motor brushes 3 years, all other components 10 years.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/1871/8256.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Hand and Hair Dryers
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23-31 25 15
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
MASTERFORMATTITLE
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 00
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
UL 499/CSA C22.2/VDE GS/VDE EMC
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Adjustable Motor, Adjustable Sensor Operated Warm Air Dryer
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models