Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bradley
Description
Hand Dryer Acorp Aerix 2901
Bill of material
hand_dryer_acorp_aerix_2901_stainless_steel___satin_finish
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
VOLTAGE
Voltage
0.000
POWERFACTOR
Power Factor
0.000
NUMBEROFPOLES
Number of Poles
1.000
APPARENTLOAD
Apparent Load
0.000
DEFAULTELEVATION
Default Elevation
0.000
INSTALLATIONTYPE
Installation Type
Wall Mounted
WIDTH
Width
0.000
MOUNTINGHEIGHT
Mounting Height
38.000
LENGTH
Length
0.000
HEIGHT
Height
0.000
DEPTH
Depth
0.000
WARRANTYINFORMATION
Warranty Information
n/a
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
MODELINGCODE
Modeling Code
n/a
MODEL
Model
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Plumbing Fixtures
MASTERFORMATNUMBER
MasterFormat Number
22 40 00
MANUFACTURER
Manufacturer
Bradley Corporation
KEYNOTE
Keynote
10810
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Bradley Aerix Automatic Hand Dryer
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
ASSEMBLYCODE
Assembly Code
C1030210
ADACOMPLIANT
ADA Compliant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models