Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flexicon 2,54 TSPV-3 SAMPLE BK
Bill of material
HARTING 14010313101333
MANUID
Product number of the Manufacturer
14010313101333
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, PCB terminal block, Vertical, Push-in-spring-cage termination, Rated current: ‌6 A, Contacts: 3, Copper alloy, Tin plated
DESCLONG
Long Description
Connectors, PCB terminal block, Vertical, Push-in-spring-cage termination, Rated current: ‌6 A, Contacts: 3, Copper alloy, Tin plated, Liquid crystal polymer (LCP), Black
MANUTYPEDESC
Manufacturer Type Description
har-flexicon 2,54 TSPV-3 SAMPLE BK
SUPPLIERALTNO
Alternative product number
14 01 031 3101 333
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAC194
Type of packaging
Sample
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
6 A
AAP662
Number of rows
1
AAT080
Pole number
3
AAU734
Manufacturer product description
Connectors, PCB terminal block, Vertical, Push-in-spring-cage termination, Rated current: ‌6 A, Contacts: 3, Copper alloy, Tin plated
AAW338
Manufacturer product designation
har-flexicon 2,54 TSPV-3 SAMPLE BK
AAZ328
Grid dimensions 2
2.540 mm
AAZ334
Type of PCB contacting
Push-in-spring-cage termination
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Tin (Sn)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
160 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models