Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flexicon 5,00 FPH-3 GN
Bill of material
HARTING 14310316102000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
14310316102000
DESCSHORT
Short Description
Connectors, Connector, Horizontal, Push-in-spring-cage termination, Rated current: ‌12 A, Contacts: 3, Copper alloy, Sn, Mating side
DESCLONG
Long Description
Connectors, Connector, Horizontal, Push-in-spring-cage termination, Rated current: ‌12 A, Contacts: 3, Copper alloy, Sn, Mating side, Coding: Please order coding pins separately., Polyamide (PA), Polyphthalamide (PPA), Green
MANUTYPEDESC
Manufacturer Type Description
har-flexicon 5,00 FPH-3 GN
SUPPLIERALTNO
Alternative product number
14 31 031 6102 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC194
Type of packaging
Bulk packaging
AAC202
Material of the contact coat
Sn, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
12 A
AAP662
Number of rows
1
AAT080
Pole number
3
AAU734
Manufacturer product description
Connectors, Connector, Horizontal, Push-in-spring-cage termination, Rated current: ‌12 A, Contacts: 3, Copper alloy, Sn, Mating side
AAW338
Manufacturer product designation
har-flexicon 5,00 FPH-3 GN
AAZ328
Grid dimensions 2
5 mm
AAZ334
Type of PCB contacting
Push-in-spring-cage termination
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
110 °C
AAZ363
Coating plug contact area
Sn, Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
200
QUANTITYINT
Quantity Scale
200
CTN
Customs tariff number
85366990
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1910364 - FKC 2,5/ 3-ST
    HARTING
    har-flexicon 5,08 FPH-3 GN
    PHOENIX CONTACT
    1974740 - FKCS 2,5/ 3-ST
Previews
3D
Dimension
2D
Download CAD models