Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Har-link male IDC 10P conn assy kit
Bill of material
HARTING 27111618001
MANUID
Product number of the Manufacturer
27111618001
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Male connector, IDC insulation displacement termination, Polyester, Black, Rated current: ‌1.5 A, Contacts: 10
DESCLONG
Long Description
Connectors, Male connector, IDC insulation displacement termination, Polyester, Black, Rated current: ‌1.5 A, Contacts: 10, Conductor cross-section: 0.05 ... 0.08 mm², Copper alloy
MANUTYPEDESC
Manufacturer Type Description
Har-link male IDC 10P conn assy kit
SUPPLIERALTNO
Alternative product number
27 11 161 8001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB789
max. connectable conductor cross-section multiple wire
0.080 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.050 mm^2
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-55 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
1.500 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Har-link male IDC 10P conn assy kit
AAO742
Brand
har-link®
AAS458
Conductor connection method
Insulation displacement termination
AAS465
Insertion cycles, min.
250
AAT080
Pole number
10
AAU734
Manufacturer product description
Connectors, Male connector, IDC insulation displacement termination, Polyester, Black, Rated current: ‌1.5 A, Contacts: 10, Conductor cross-section: 0.05 ... 0.08 mm², Copper alloy
AAW338
Manufacturer product designation
Connectors, Male connector, IDC insulation displacement termination, Polyester, Black, Rated current: ‌1.5 A, Contacts: 10
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
0.080 mm^2
BAC739
Min. line cross section, flexible
0.050 mm^2
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    M12 harspeed locator female
    HARTING
    InduCom9 MVB/WTB male PL1 UNC set
    HARTING
    InduCom9 MVB/WTB male PL1 UNC set
    HARTING
    M 12 Locator for d 0,8
    HARTING
    HPP 20p. Device Side Cable Assembly 0,1m
    HARTING
    Locator M12
    HARTING
    InduCom9 MVB/WTB female PL2 UNC set
    HARTING
    HAR.LINK 4 WAY GASKET
    HARTING
    InduCom9 FIP Mid female PL1 UNC w/o
    HARTING
    InduCom9 MVB/WTB male PL1 M3 set
    HARTING
    InduCom9 MVB/WTB female PL2 M3 set
    HARTING
    M12-CON-1.0-AWG22-18/0,33-0,82mm²-M
    HARTING
    HLNK 4 CAVITIES BRACKET
    HARTING
    InduCom9 Profibus male PL2 UNC set
Previews
3D
Dimension
2D
Download CAD models