Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB 3.0 A-A PFT white
Bill of material
HARTING 09454521919
MANUID
Product number of the Manufacturer
09454521919
PREVIEW
Preview
DESCSHORT
Short Description
Service interfaces, USB 3.0, Connection type: Type A jack - type A jack
DESCLONG
Long Description
Service interfaces, USB 3.0, Connection type: Type A jack - type A jack
MANUTYPEDESC
Manufacturer Type Description
har-port USB 3.0 A-A PFT white
SUPPLIERALTNO
Alternative product number
09 45 452 1919
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
123
AAO057
Product type
har-port
AAO742
Brand
har-port
AAW338
Manufacturer product designation
har-port USB 3.0 A-A PFT white
BAA351
color
White
BAB270
Design of plug
USB 3.0
BAB392
certificate/approval
0
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models