Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB charger 5V/1,5A silver
Bill of material
HARTING 09454521979
MANUID
Product number of the Manufacturer
09454521979
PREVIEW
Preview
DESCSHORT
Short Description
Charging set, USB 2.0 type A
DESCLONG
Long Description
Charging set, USB 2.0 type A
MANUTYPEDESC
Manufacturer Type Description
har-port USB charger 5V/1,5A silver
SUPPLIERALTNO
Alternative product number
09 45 452 1979
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
55 °C
AAC823
Rated value of current
1.500 A
AAO057
Product type
har-port
AAO742
Brand
har-port
AAW338
Manufacturer product designation
har-port USB charger 5V/1,5A silver
BAA351
color
Silver
BAB270
Design of plug
USB 2.0 type A
BAB392
certificate/approval
0
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85043121
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models