Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HAR PROFINET Typ B 4xAWG22/7 PVC
Bill of material
HARTING 094560001020200
MANUID
Product number of the Manufacturer
094560001020200
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), 4x AWG 22/7, PVC, Cat. 5, Class D up to 100 MHz
DESCLONG
Long Description
Copper cable, (round), 4x AWG 22/7, PVC, Cat. 5, Class D up to 100 MHz
MANUTYPEDESC
Manufacturer Type Description
HAR PROFINET Typ B 4xAWG22/7 PVC
SUPPLIERALTNO
Alternative product number
09 45 600 0102 0200
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
154
AAO057
Product type
HAR PROFINET Typ B 4xAWG22/7 PVC
AAP775
Number of wires
4
AAQ328
AWG-number
4x AWG 22/7
AAU734
Manufacturer product description
Copper cable, (round), 4x AWG 22/7, PVC, Cat. 5, Class D up to 100 MHz
AAW338
Manufacturer product designation
Copper cable, (round), 4x AWG 22/7, PVC, Cat. 5, Class D up to 100 MHz
BAB378
Color of coat
green
BAB392
certificate/approval
0
BAE029
Material of the mantle
PVC
QUANTITYMIN
Minimum Order Quantity
2000
QUANTITYINT
Quantity Scale
2000
CTN
Customs tariff number
85444995
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part