Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
har-SAB M12/4/4p PAC 10m PVC
Bill of material
HARTING 090700101250
MANUID
Product number of the Manufacturer
090700101250
PREVIEW
Preview
DESCSHORT
Short Description
Distribution boxes, Pre-assembled termination shell, With LED green/yellow, Termination method: M12, Number of contacts: 4, Total number of ports: 4
DESCLONG
Long Description
Distribution boxes, Pre-assembled termination shell, With LED green/yellow, Termination method: M12, Number of contacts: 4, Total number of ports: 4
MANUTYPEDESC
Manufacturer Type Description
har-SAB M12/4/4p PAC 10m PVC
SUPPLIERALTNO
Alternative product number
09 07 001 0125 0
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB733
Cable length
10 m
AAC108
Degree of protection (IP), mounted
IP67
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
85 °C
AAI870
number of poles sensor/actuator slots
4
AAO057
Product type
har-SAB M12/4/4p PAC 10m PVC
AAP381
Number of channels per slots
1
BAB392
certificate/approval
0
BAH005
rated voltage
10 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型