카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
har-SAB M12/6/4p M23/12p RA
Bill of material
HARTING 090700211201
MANUID
Product number of the Manufacturer
090700211201
DESCSHORT
Short Description
Distribution boxes, Master cable M23, 12 poles, With LED green/yellow, Termination method: M12, Number of contacts: 4, Total number of ports: 6
DESCLONG
Long Description
Distribution boxes, Master cable M23, 12 poles, With LED green/yellow, Termination method: M12, Number of contacts: 4, Total number of ports: 6
MANUTYPEDESC
Manufacturer Type Description
har-SAB M12/6/4p M23/12p RA
SUPPLIERALTNO
Alternative product number
09 07 002 1120 1
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAC108
Degree of protection (IP), mounted
IP67
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
85 °C
AAI870
number of poles sensor/actuator slots
6
AAO057
Product type
har-SAB M12/6/4p M23/12p RA
AAP381
Number of channels per slots
1
BAB392
certificate/approval
0
BAH005
rated voltage
10 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드