Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-speed M12Crimp SlimDesign x-coded
Bill of material
HARTING 21038811805
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21038811805
DESCSHORT
Short Description
Cable connector, Straight, Male, X-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 8, Conductor cross-section: 0.08 ... 0.25 mm²
DESCLONG
Long Description
Cable connector, Straight, Male, X-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 8, Conductor cross-section: 0.08 ... 0.25 mm², Rated current: ‌0.5 A, Zinc die-cast, Screw locking, Degree of protection: IP65 / IP67, mated condition
MANUTYPEDESC
Manufacturer Type Description
har-speed M12Crimp SlimDesign x-coded
SUPPLIERALTNO
Alternative product number
21 03 881 1805
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
353
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
straight
AAB935
min. connectable conductor cross-section
0.08 mm²
AAC076
Coding (head 1)
X-coded
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-109
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAS491
External cable diameter, min.
5.7 mm
AAS492
External cable diameter, max.
8.8 mm
AAW082
max. connectable conductor cross-section
0.25 mm²
AAW338
Manufacturer product designation
har-speed M12Crimp SlimDesign x-coded
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Zink
BAD993
screened
Yes
BAH005
rated voltage
48 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Har-speed M12 malecont. Crimp AWG 23-26
    HARTING
    M12 SD male X cod 8 pol crimp flange
    HARTING
    M12 Crimp Slim Design 4pol D-coded male
    HARTING
    M12 X-coded cable assembly; 0,5m
    HARTING
    M12 X-coded cable assembly; 1,5m
    HARTING
    M12 flange socket with wire, 5pol.B-kod
    HARTING
    Han 6E insert male crimp
    HARTING
    Han 6E Insert Female Crimp
    HARTING
    M12 X-coded cable assembly; 1m
    HARTING
    M8 PCB Adapter 4pol Pcod. female
    Festo
    DAMD-PS - Plug screw
    HARTING
    M12 Cable Assembly A-cod st/- f/- 0,5m
    HARTING
    M8 PCB Adapter 4pol Dcod. female
    PROPLASTICA
    SM - Socket head cap screw
Previews
Download CAD models
No generation actions are associated with this part