Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TE Connectivity
Description
Hard Wired Boxes With Busbars
Bill of material
1544266-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
FT
Fuse Type
CS
Connector System
SEALABLE
Sealable
No
CCTT
Connector & Contact Terminates To
NF
Number of Fuses (Minimum)
NFCL
Number of Fuse with Common Line
NP
Number of Positions
TPLF
Terminal Primary Locking Feature
Clean Body
SL
Secondary Locking
Yes
CCR
Contact Current Rating (Max)
A
PT
Power Termination
CMT
Connector Mounting Type
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
VCL
Vibration Class Level
CA
Circuit Application
OV
Operating Voltage
DP
Degree of Protection
ULFR
UL Flammability Rating
UL 94V-HB
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models