Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Harlink 10P MA DB CABLE ASSY, L=0.5m
Bill of material
HARTING 33272430500001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
33272430500001
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
Harlink 10P MA DB CABLE ASSY, L=0.5m
SUPPLIERALTNO
Alternative product number
33 27 243 0500 001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
154
AAO057
Product type
Harlink 10P MA DB CABLE ASSY, L=0.5m
AAO742
Brand
har-link®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part