Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING IE Cat.6A 4x2xAWG26/7 PUR, 100m
Bill of material
HARTING 09456000600
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09456000600
DESCSHORT
Short Description
Copper cable, (round), 4x 2x AWG 26/7, PUR (polyurethane), Cable length: 100 m, Cat. 6A, Class EA up to 500 MHz
DESCLONG
Long Description
Copper cable, (round), 4x 2x AWG 26/7, PUR (polyurethane), Cable length: 100 m, Cat. 6A, Class EA up to 500 MHz
MANUTYPEDESC
Manufacturer Type Description
HARTING IE Cat.6A 4x2xAWG26/7 PUR, 100m
SUPPLIERALTNO
Alternative product number
09 45 600 0600
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAO057
Product type
HARTING IE Cat.6A 4x2xAWG26/7 PUR, 100m
AAP775
Number of wires
8
AAQ328
AWG-number
4x 2x AWG 26/7
AAU734
Manufacturer product description
Copper cable, (round), 4x 2x AWG 26/7, PUR (polyurethane), Cable length: 100 m, Cat. 6A, Class EA up to 500 MHz
AAW338
Manufacturer product designation
Copper cable, (round), 4x 2x AWG 26/7, PUR (polyurethane), Cable length: 100 m, Cat. 6A, Class EA up to 500 MHz
BAB378
Color of coat
yellow
BAB392
certificate/approval
0
BAE029
Material of the mantle
PUR (polyurethane)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part