Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING outd. Cat5e 4x2xAWG26/7 PVC 500m
Bill of material
HARTING 09456000220
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09456000220
DESCSHORT
Short Description
Copper cable, (round), 8x AWG 26/7, PVC, Cable length: 500 m, Cat. 5e, Class D up to 100 MHz
DESCLONG
Long Description
Copper cable, (round), 8x AWG 26/7, PVC, Cable length: 500 m, Cat. 5e, Class D up to 100 MHz
MANUTYPEDESC
Manufacturer Type Description
HARTING outd. Cat5e 4x2xAWG26/7 PVC 500m
SUPPLIERALTNO
Alternative product number
09 45 600 0220
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
HARTING outd. Cat5e 4x2xAWG26/7 PVC 500m
AAP775
Number of wires
8
AAQ328
AWG-number
8x AWG 26/7
AAU734
Manufacturer product description
Copper cable, (round), 8x AWG 26/7, PVC, Cable length: 500 m, Cat. 5e, Class D up to 100 MHz
AAW338
Manufacturer product designation
Copper cable, (round), 8x AWG 26/7, PVC, Cable length: 500 m, Cat. 5e, Class D up to 100 MHz
BAB378
Color of coat
Black
BAB392
certificate/approval
0
BAE029
Material of the mantle
PVC
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part