Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING PFT 7_8 inch male 3-pole
Bill of material
HARTING 21043161305
MANUID
Product number of the Manufacturer
21043161305
PREVIEW
Preview
DESCSHORT
Short Description
Panel feed through, With conductors, for front mounting, ‌20 cm
DESCLONG
Long Description
Panel feed through, With conductors, for front mounting, ‌20 cm
MANUTYPEDESC
Manufacturer Type Description
HARTING PFT 7_8 inch male 3-pole
SUPPLIERALTNO
Alternative product number
21 04 316 1305
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
210
AAC049
PE connection present
Yes
AAC103
screen connection present
No
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
10 A
AAO742
Brand
Circular connectors
AAS465
Insertion cycles, min.
100
AAW083
Construction form of the plug connector
Male
BAA039
max. operating ambient temperature
85 °C
BAA419
Cross section of conductor
1 mm^2
BAB392
certificate/approval
0
BAC461
material of housing
Brass
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models