Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING PP mini displayport adapter
Bill of material
HARTING 09455451002
MANUID
Product number of the Manufacturer
09455451002
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Adapter
DESCLONG
Long Description
Connectors, Adapter
MANUTYPEDESC
Manufacturer Type Description
HARTING PP mini displayport adapter
SUPPLIERALTNO
Alternative product number
09 45 545 1002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
80 °C
AAO057
Product type
HARTING PP mini displayport adapter
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS465
Insertion cycles, min.
100
AAU734
Manufacturer product description
Connectors, Adapter
AAW338
Manufacturer product designation
Connectors, Adapter
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    ABB Automation
    CoriolisMaster FCB150 - Coriolis Mass Flowmeter
    HARTING
    Han B Base Surface LC 2 Levers 1 Entry P
    HARTING
    Han B Base Surface LC 2 Levers 2 Entries
    HARTING
    Han B Base Surface LC 2 Levers 1xPg21
    ABB
    DCS500 Non-Regenerative - 230 to 500 VAC
    ABB Automation
    ProcessMaster FEP632 - Electromagnetic Flowmeter system, remote mount
    PHOENIX CONTACT
    1332081 - NBC-HDMI-HAM/1,5-PVC/HAM
    HARTING
    Locking hook for hoods
    HARTING
    LATCH LOCK BOLT_4-40 UNC_H: 6,2 mm  L: 8
    HARTING
    LATCH LOCK BOLT_4-40 UNC_H: 4,7 mm  L: 8
    HARTING
    Han-Eco Mod.20E-SMC-FI-SCT
    Molex
    68783
    HARTING
    Han 10M-gs-M32
    HARTING
    Han 10M Base Panel 2 Levers
Anteprime
3D
Dimensione
2D
Download modelli CAD