Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING TRAILING Cat.5e 4x2xAWG26/19 PUR
Bill of material
HARTING 094560001050100
MANUID
Product number of the Manufacturer
094560001050100
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), 8x AWG 26/19, PUR (polyurethane), Cat. 5e, Class D up to 100 MHz
DESCLONG
Long Description
Copper cable, (round), 8x AWG 26/19, PUR (polyurethane), Cat. 5e, Class D up to 100 MHz
MANUTYPEDESC
Manufacturer Type Description
HARTING TRAILING Cat.5e 4x2xAWG26/19 PUR
SUPPLIERALTNO
Alternative product number
09 45 600 0105 0100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
112
AAO057
Product type
HARTING TRAILING Cat.5e 4x2xAWG26/19 PUR
AAP775
Number of wires
8
AAQ328
AWG-number
8x AWG 26/19
AAU734
Manufacturer product description
Copper cable, (round), 8x AWG 26/19, PUR (polyurethane), Cat. 5e, Class D up to 100 MHz
AAW338
Manufacturer product designation
Copper cable, (round), 8x AWG 26/19, PUR (polyurethane), Cat. 5e, Class D up to 100 MHz
BAB378
Color of coat
yellow
BAB392
certificate/approval
0
BAE029
Material of the mantle
PUR (polyurethane)
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
Загрузка CAD-моделей