Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
HATA, HATD, THATA, THATD - Locating Pins for Fixtures Standard Grade, Bullet Nose - Shouldered - No Surface Treatment
Bill of material
HATAN8-P3.0-B5-L5
PN
Part Number
RPS
Retaining Part Shape
SHP
Shape
MAT
Material
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L Threaded Selection (Screw Mounted 1mm Increment)
mm
LL
l
mm
L1
mm
LL1
l1
0 mm
DD
d
0 mm
ASS
Applicable Set Screw
N/A
M
M (Coarse) Screw Mounted
H
mm
R
mm
W
0 mm
ALT7
Wear Groove Alterations
ALT1
Flat Position
ALT3
Wrench Flats
H1
0 mm
ALT2
Flat Machining
ALT4
Thread Diameter
MC
ALT5
Relief
ALT6
Shoulder Thickness
TC
TC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models