Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
VIPDO
Description
HAW35
Bill of material
HAW35-28-6-L250-F27-P10
CNSORDERNO
CODE
TYPES
Standard nut type
AC
Accuracy class
C10
SL
Screw material
S55C
NL
Nut Material
SCM420
SRHT
Screw Rod Heat treatment
High frequency quenching
NHT
Nut Heat treatment
Carburizing quenching
SS
Screw hardness
56~62HRC
NS
Nut Hardness
58~62HRC
SDOSR
Shaft diameter of screw Rod
LH
Lead length
L
F
P
Y
D
A
T
T1
D1
D2
H
D3
d
BR
Ball diameter
BDOSR
Base diameter of screw Rod
TD
Thread Direction
Dextral
NONL
Number of nut loops
AE
Axial clearance
CKN
Basic Rated Load move
C0KN
Basic Rated Load quiet
BE
Bearing shape
RSH
Recommended screw holder
RSFSR
Recommended support for screw Rod
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели