Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HBA21_36 - Handwheel, Embossed Handwheel, No Opening, No Handle
Bill of material
HBA26-D40-d8
CODE
Code
TYPE
Type
Without Handle
AN
Installation Method
SMAT
Handwheel Body Material
SSUR
Surface Treatment Of Handwheel Body
D
mm
DD
d
mm
H
25 mm
HH
h
12 mm
HH1
h1
15 mm
HH2
h2
mm
D1
22 mm
M
5 mm
WEI
Reference Weight£¨kg/pcs)
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models