Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBKUS8, HBKUSB8 - Brackets HFS8 Super Thick Type Brackets with Tab
Bill of material
HBKUS8
PN
Part No.
TYPE
Type
MAT
Material
A6N01SS-T5
ST
Surface Treatment
FEAT
Features
Ultra Thick Bracket
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
151 g
AB
Applicable Bolt
CBM8-25
NOB
No. of Bolts
2
AN
Applicable T-Nut
HNTT8-8
NON
No. of T-Nuts
2
AL
Allowable Load
2058 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models