Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSNT6 - Brackets with Caps HFS6 30mm Square
Bill of material
HBLFSNT6
PN
Part No.
HBLFSNT6
TP
Type Selection
HBLFSNT6
MATC
Material of Cover
Polyamide (Black)
MATB
Material of Bracket Body
ADC12
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
17 g
AC
Accessory Components
Bracket Body (1 pc.), Cover for Bracket (1 pc.)
AB
Applicable Bolt
CBM6-12
NOB
No. of Bolts
2
AN
Applicable T-Nut
HNTT6-6
NON
No. of Nuts
2
AL
Allowable Load
1176 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models