Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSNT8 - Brackets with Caps HFS8 40mm Square
Bill of material
HBLFSNT8
PN
Part No.
HBLFSNT8
TP
Type Selection
HBLFSNT8
MATC
Material of Cover
Polyamide (Black)
MATB
Material of Bracket Body
ADC12
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
56 g
AC
Accessory Components
Bracket Body (1 pc.), Cover for Bracket (1 pc.)
AB
Applicable Bolt
CBM8-20
NOB
No. of Bolts
2
AN
Applicable T-Nut
HNTT8-8
NON
No. of Nuts
2
AL
Allowable Load
2058 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models