Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLUD8, HBLUDB8 - Brackets HFS8 Ultra Thick Brackets 2 Slots Heavy
Bill of material
HBLUD8
PN
Part No.
TP
Type Selection
MAT
Material
A6N01SS-T5
ST
Surface Treatment
FEAT
Features
Ultra Thick Bracket
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
380 g
AB
Applicable Bolt
CBM8-25
NOB
No. of Bolts
4
AN
Applicable T-Nut
HNTT8-8
NON
No. of T-Nuts
4
AL
Allowable Load
3920 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models