Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
HBLUQ8 - Brackets For Heavy Load Frames 80mm 160mm For Square Aluminum Frames
Bill of material
HBLUQ8
PN
Part No.
HBLUQ8
TP
Type Selection
HBLUQ8
MAT
Material
A6N01SS-T5 Aluminum Alloy
ST
Surface Treatment
Anodize
FEAT
Features
Brackets For Heavy Load
SLOT
Slot Width Frame
Slot Width 10 Frame
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
770 g
AB
Applicable Bolt
CBM8-25
NOB
No. of Bolts
8
AN
Applicable T-Nut
HNTT8-8
NON
No. of Nuts
8
AL
Allowable Load
7056 N