Catalog navigation
Výběr CAD modelu
Available products: 22
HELP_VARIABLE
Company
THK CO.,LTD.
Description
HBN-KA - Caged ball / High load / High speed
Bill of material
HBN10025KA-12.5RRG2+492LC0(0G200RR)
MN
Model No.
TS
Type of seals
OLS
Overall length of shaft
mm
Enter value for OLS
Overall length of shaft
mm
cm
inch
ft
ST
Stroke
0.0 mm
NL
Nut length
mm
ETP
Effective thread part
mm
NETP
Non-effective thread part (both sides)
10 mm
NOTE1
Note 1
Overall thread lenght is added to the both ends of the stroke 10mm.
AXC
Axial clearance symbol
ACC
Accuracy Symbol
PN
Position of Nut (0 - Stroke)
mm
SEM
Marking for the effective stroke of Ball screw shaft
NOTE2
Note 2
-
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model