Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
HBPG, HBPM, HBPA, HBPS, HBPUS - Pulleys for Flat Belt - Narrow / Flanged Type
Bill of material
HBPG35-P8-6
PN
Part No.
TYS
Type Selection
MAT
Material
ST
Surface Treatment
D
mm
SHS
Shaft Hole Specification
DDS
d Selection
mm
TS
T Selection
mm
D1
mm
LL
l
mm
LL1
l1
mm
M
L
8 mm
NO
Nominal
N/A
DDTOL
d Tolerance
- mm
BB
b
0 mm
BBTOL
b Tolerance
- mm
TT
t
0.0 mm
TTTOL
t Tolerance
- mm
ALT1
Knurl Flat Thread
ALT2
Flange Thickness
ALT3
Boss Cut
BC
BC 0.5mm Increment
mm
ALT4
Flange Cut
FC
FC 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models