Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
HBT Series - Thrust Slide - Heavy Duty Pneumatic Linear Slide
Bill of material
HBT07-1TSR-B
PN
Part No.
HBT07-1TSR-B
PR
Product
HBT Series Thrust Slide
C1
Model
C2
Size
C11
Stainless Steel Shafts - K
C5
Total Stroke
Inch
C8
Shock Options
C7
Bumper Option
C20
Cushion Options
C
C9
Proximity Sensors
C10
Bushings
C12
Flow Controls
C13
Cylinder Options
C14
Left Hand Assembly - L1
C15
Cylinder Ports Position 3 - L3
C16
Fluorocarbon Cylinder Seals - V
AA
A
6.50 (165.1) INCH (mm)
BB
B
9.00 (228.6) INCH (mm)
CC
C
3.25 (82.55) INCH (mm)
EE
E
0.500 (12.7) INCH (mm)
EE1
EE
2.250 (57.15) INCH (mm)
FF
F
3/8
JJ
J
5.50 (139.7) INCH (mm)
KK
K
0 (0) INCH (mm)
LL1
L
1.43 (0) INCH (mm)
NN1
N
1.44 (36.6) INCH (mm)
PP
P
8.88 (225.55) INCH (mm)
RR
R
2.88 (73.15) INCH (mm)
S
6.50 (165.1) INCH (mm)
TT
T
2.000 (50.8) INCH (mm)
MM1
MM
3.750 (95.25) INCH (mm)
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型