Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WITTE
Description
HCBU - HOOK CLAMP BASIC UNIT
Bill of material
281408-1 15 2 5
IDNR
Identnr
ARTICLE
Description
WITTE-HOOK CLAMP BASIC UNIT
DPIN
for pin dia
DIA
15-39mm
mm
HOOK
one or two hook
CLAMPINTEFERE
swivel range
Grad
A
mm
B
mm
C
mm
D
mm
E
159.000 mm
F
80.000 mm
G
112.000 mm
H
20.000 mm
I
M8
WEIGHT
g
INFO1
pdf
Infokatalog_WITTE-2014
INFO2
pdf
Infokatalog_WITTE-2014
TYPE
1.000
STY
-8.000 mm
CHEMSYMBOLS
42CrMo4
MATERIAL
1.7225
SURFACE
INFO
Witte Katalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models