Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
HCH - Aluminum Disk Handwheel with Clutch Mechanism
Bill of material
HCH-140-C16
CN
Catalog number
D
Diameter D
mm
C
Diameter C
mm
H
Height H
58 mm
A
Height A
mm
L
Width L
45 mm
H1
Height h
7 mm
D4
Diameter d
42 mm
D1
Diameter d1
24 mm
D2
Diameter d2 Max.
23 mm
D3
Diameter d3
40 mm
M
Thread
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models