Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
HCS - Aluminum Control Handwheel
Bill of material
HCS-62-R10-A
CN
Catalog number
D
Diameter D
mm
R
Diameter R
10 mm
L
Height L
17 mm
D1
Diameter D1
mm
H
Height H
23 mm
A
Height A
13 mm
S
Height s
10 mm
H1
Height h
3.8 mm
D2
Diameter d
mm
B
Diameter B
mm
G
Height G
mm
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models