Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-1-4.8 - Signal Transformer
Bill of material
HCTC-1-4.8
PN
Part Number
HCTC-1-4.8
DESC
Description
High Current Toroidal Choke, 1 mH, 20 A, 0.007 DCR , Max Height 1.65in., Max Width 0.917in.
MOUNTING
Mounting
Thru Hole Mount
LEAKAGEUH
Leakage
4 uH
DCRC
DC Rated Current
20 A
DCR
DC Resistance
0,007 Ohm
MAXH
Max Height
1,65 Inch
INDUTANCEMH
Indutance
1 mH
MAXW
Max Width
0,917 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models