Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-2.4-17 - Signal Transformer
Bill of material
HCTC-2.4-17
PN
Part Number
HCTC-2.4-17
DESC
Description
High Current Toroidal Choke, 30 mH, 2.3 A, 0.33 DCR , Max Height 1.45in., Max Width 0.815in.
MOUNTING
Mounting
Thru Hole Mount
LEAKAGEUH
Leakage
136 uH
DCRC
DC Rated Current
2,3 A
DCR
DC Resistance
0,33 Ohm
MAXH
Max Height
1,45 Inch
INDUTANCEMH
Indutance
30 mH
MAXW
Max Width
0,815 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    HCTI-1000-2.4 - Signal Transformer
    Bel Fuse
    HCTC-7.3-9.3 - Signal Transformer
    Bel Fuse
    HCTC-1-4.8 - Signal Transformer
Previews
3D
2D
Download CAD models