Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
HCWG-2.5-B - Gear-Module 2.5-B Type
Bill of material
HCWGT-2.5-B-15-24-10
PN
HCWGT-2.5-B-15-24-10
ROHS
YES
TYPE
MA
material
S45C
ST
surface treatment
-
PR
pressure angle
20°
MO
2.5
Y
gear type
B
T
number of teeth
mm
B
24 mm
D
mm
Enter value for D
mm
cm
inch
ft
DP
Pitch diameter
37.5 mm
WED
網站
網站
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models