Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
HCX-E-ST - Column level indicators with MIN level and MAX temperature electrical sensors
Bill of material
Column level indicators with MIN level and MAX temperature electrical sensors HCX.127-E-ST-NC-M12
CODE
Code
DESCRIPTION
Description
DIM01
f
mm
DIM02
d
M12
DIM03
A
23 mm
DIM04
B
20 mm
DIM05
C
mm
DIM06
H
25 mm
DIM07
L
mm
DIM08
e
mm
DIM09
h1
21 mm
DIM10
h2
54 mm
DIM11
l
50 mm
DIM12
l1
40 mm
DIM13
m
mm
DIM14
r
13 mm
DIM15
r1
32.5 mm
DIM16
s
22 mm
DIM17
d'-0.2
12.5 mm
DIM18
f'±0.2
mm
DIM19
C
12 Nm
WEIGHT
Weight
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型