Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
HCX-E-STL - Column level indicators with MIN level electrical sensor and temperature electrical probe
Bill of material
Column level indicators with MIN level electrical sensor and temperature electrical probe HCX.127-E-STL-NC-M12
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
f
mm
DIM02
Ø d G7
M12
DIM03
A
23 mm
DIM04
B
20 mm
DIM05
C
mm
DIM06
H
25 mm
DIM07
l
mm
DIM08
e
mm
DIM09
h1
21 mm
DIM10
h2
54 mm
DIM11
l
50 mm
DIM12
l1
40 mm
DIM13
m
25 mm
DIM14
r
13 mm
DIM15
r1
32.5 mm
DIM16
S
22 mm
DIM17
d'-0.2
12.5 mm
DIM18
f'±0.2
mm
DIM19
C
12 Nm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models