Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
HCY-E - Column level indicators with sensor
Bill of material
Column level indicators with sensor HCY.127-E-N.A.-M12
PARTNUMBER
Code
mm
DESCRIPTION
Description
DIM01
f
mm
DIM02
D
DIM03
A
16 mm
DIM04
A1
16 mm
DIM05
B
29 mm
DIM06
C
32 mm
DIM07
H
46 mm
DIM08
l
mm
DIM09
e
mm
DIM10
h1
37 mm
DIM11
l
40 mm
DIM12
l1
mm
DIM13
m
16 mm
DIM14
r
20 mm
DIM15
d'-0.2
mm
DIM16
f'±0.2
mm
DIM17
C
Nm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models