Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bimba Products
Description
HD-500, HD-800, HD-1000, HD-1200 - HD1 Large Bore Cylinder
Bill of material
HD-800x0-FB
PN
Part No.
BS
Bore Size
Inch
STROKE
Stroke Selection (1/8 Inch Increment)
Inch
MS
Mounting Style
DR
Double Rod
RD
Rod Dia.
Inch
CSH
Cushions
VS
Viton Seals
MP
Magnetic Piston
A
Inch
AA
0.00 Inch
B
B Bushing Dia.)
Inch
BB
0.00 Inch
C
Inch
CB
0.00 Inch
CD
CD Dia.
0.00 Inch
CW
0.00 Inch
DD
- Inch
E
Inch
EE
EE (NPT Thread)
Inch
F
Inch
FB
0.00 Inch
FH
0.00 Inch
FL
0.00 Inch
G
Inch
J
Inch
K
Inch
KK
KK Thread
Inch
L
0.00 Inch
LB
Inch
LD
0.00 Inch
M
0.00 Inch
MM
MM Rod Dia.
Inch
NT1
NT
Inch
P
Inch
R
Inch
RM
Inch
SB
SB Dia.
0.00 Inch
SH
0.00 Inch
SN
Inch
SS
0.00 Inch
ST
0.00 Inch
SU
0.00 Inch
SW
0.00 Inch
SZ
0.00 Inch
TD
TD Dia.
0.00 Inch
TE
Inch
TF
0.00 Inch
TK
Inch
TL
0.00 Inch
TN
Inch
TS
0.00 Inch
UF
0.00 Inch
UM
Inch
US
0.00 Inch
UT
0.00 Inch
V
Inch
W
0.00 Inch
XC
0.00 Inch
XD
0.00 Inch
XG
0.00 Inch
XJ
0.00 Inch
XS
0.00 Inch
XT
Inch
Y
Inch
ZB
Inch
ZF
0.00 Inch
ZM
0.00 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models