Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HD DSUB 78p MA DE CABLE ASSY 20m
Bill of material
HARTING 33562122000031
MANUID
Product number of the Manufacturer
33562122000031
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 20 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 20 m
MANUTYPEDESC
Manufacturer Type Description
HD DSUB 78p MA DE CABLE ASSY 20m
SUPPLIERALTNO
Alternative product number
33 56 212 2000 031
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
HD DSUB 78p MA DE CABLE ASSY 20m
AAO742
Brand
D-Sub
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part