Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HD DSUB 78p MA DE CABLE ASSY 2m
Bill of material
HARTING 33562132000016
MANUID
Product number of the Manufacturer
33562132000016
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
HD DSUB 78p MA DE CABLE ASSY 2m
SUPPLIERALTNO
Alternative product number
33 56 213 2000 016
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
HD DSUB 78p MA DE CABLE ASSY 2m
AAO742
Brand
D-Sub
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han Ex UL 8D Set
    HARTING
    Han Ex 3A Kit HBM/HTE-M20
Previews
Download CAD models
No generation actions are associated with this part