Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
HD side panels - for HD system enclosure
Bill of material
4000.185
BEST
Model No.
4000.185
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
HD side panels
H
Height
1800 mm
T
Depth
500 mm
GEW
Weight/pack
39.000 kg
VE
Packs of
2 pc(s).
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    HD angled roof 30° - for HD system enclosure
    Rittal
    HD system enclosure - HD system enclosure
    Rittal
    HD side panels for angled roof - HD side panels for angled roof
    Rittal
    HD baying frame - for HD system enclosure
    Rittal
    Wall-Mounted Housing - WM
    Rittal
    Compact enclosures HD, single-door - Hygienic Design
    Rittal
    Levelling feet - HD
    Rittal
    Mounting plate infill - for HD system enclosure
    Rittal
    Baying enclosure system VX25, sheet steel
    Rittal
    HD production data cabinet, modular - Hygienic Design
    Rittal
    3237, 3238, 3239, 3240, 3243, 3245 - Hose-proof hoods
    Rittal
    Standalone Enclosure - SE8
    Rittal
    Terminal boxes HD - Hygienic Design
    Rittal
    Electronic enclosures - TS8
Previews
3D
Dimension
2D
Download CAD models